The OS prompt is used to build up an ASCII - communication channel to the drive.
|
Index |
|
|
Name |
OS Prompt |
|
Object code |
ARRAY |
|
Data type |
UNSIGNED8 |
|
Category |
optional |
|
Subindex |
0 |
|
Description |
highest sub-index supported |
|
Data type |
UNSIGNED8 |
|
Category |
mandatory |
|
Access |
R/O |
|
PDO mapping |
not possible |
|
Value range |
2 |
|
Default value |
2 |
Subindex 1 is used to send one character to the drive.
|
Subindex |
1 |
|
Description |
StdIn |
|
Category |
mandatory |
|
Access |
W |
|
PDO mapping |
not possible |
|
Value range |
UNSIGNED8 |
|
Default value |
— |
Subindex 2 is used to receive one character from the drive.
|
Subindex |
2 |
|
Description |
StdOut |
|
Category |
mandatory |
|
Access |
R/O |
|
PDO mapping |
not possible |
|
Value range |
UNSIGNED8 |
|
Default value |
0 |
|
Copyright © 2015 Kollmorgen™ |
|